-- -- Copyright 2011 Raritan Inc. All rights reserved. -- LHX-MIB DEFINITIONS ::= BEGIN IMPORTS MODULE-IDENTITY, OBJECT-TYPE, NOTIFICATION-TYPE, enterprises, Integer32, Unsigned32 FROM SNMPv2-SMI MODULE-COMPLIANCE, OBJECT-GROUP, NOTIFICATION-GROUP FROM SNMPv2-CONF TEXTUAL-CONVENTION, DisplayString, TruthValue FROM SNMPv2-TC InetAddressType, InetAddress, InetPortNumber FROM INET-ADDRESS-MIB sysContact, sysName, sysLocation FROM RFC1213-MIB; raritan MODULE-IDENTITY LAST-UPDATED "201701270000Z" -- January 27, 2017 ORGANIZATION "Raritan" CONTACT-INFO " Author: Raritan Americas, Inc. postal: Raritan Americas, Inc. 400 Cottontail Lane Somerset, NJ 08873 email: tech@raritan.com phone: +1 732 764 8886 " DESCRIPTION "This MIB describes the SNMP functions of the Schroff Varistar LHX heat exchanger supported by Raritan devices." REVISION "201701270000Z" -- January 27, 2017 DESCRIPTION "1) Added deviceSerialNumber under trapInformation 2) Added deviceSerialNumber to the OBJECTS clause of all traps " REVISION "201501050000Z" -- January 5, 2015 DESCRIPTION "1) Added agentInetPortNumber under trapInformation 2) Added agentInetPortNumber as a varbind to all traps " REVISION "201307240000Z" -- July 24, 2013 DESCRIPTION "SHX 30 support: - add lhxVoltageLow, lhxBaseElectronicsFailure and lhxCondenserPumpFailure traps - add model and fwVersion to lhxConfigurationTable - add sensorName to sensorConfigurationTable - support valvePosition sensor type - add sysContact, sysName, sysLocation to all traps" REVISION "201208130000Z" -- August 13, 2012 DESCRIPTION "Extend LHX MIB: - add maximumCoolingState - add alertState - add defaultFanSpeed - make defaultFanSpeed read-writable" REVISION "201105030000Z" -- May 3, 2011 DESCRIPTION "The first version of the MIB." ::= { enterprises 13742 } lhxgw OBJECT IDENTIFIER ::= { raritan 9 } traps OBJECT IDENTIFIER ::= { lhxgw 0 } configuration OBJECT IDENTIFIER ::= { lhxgw 1 } measurements OBJECT IDENTIFIER ::= { lhxgw 2 } conformance OBJECT IDENTIFIER ::= { lhxgw 3 } lhx OBJECT IDENTIFIER ::= { configuration 3 } gwSensors OBJECT IDENTIFIER ::= { configuration 4 } trapInformation OBJECT IDENTIFIER ::= { traps 0 } compliances OBJECT IDENTIFIER ::= { conformance 1 } groups OBJECT IDENTIFIER ::= { conformance 2 } -- Textual Conventions OperationalStateEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The operational states of an lhx controller." SYNTAX INTEGER { disconnected(0), offline(1), online(2) } GwSensorTypeEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The types an lhx sensor can be." SYNTAX INTEGER { airTemperature(0), waterTemperature(1), fanSpeed(2), doorContact(3), valvePosition(4) } SensorUnitsEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The units an lhx sensor can be." SYNTAX INTEGER { none(-1), other(0), volt(1), amp(2), watt(3), voltamp(4), wattHour(5), voltampHour(6), degreeC(7), hertz(8), percent(9), meterpersec(10), pascal(11), psi(12), g(13), degreeF(14), feet(15), inches(16), cm(17), meters(18), rpm(19) } SensorStateEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The states a sensor can be in." SYNTAX INTEGER { unavailable(-1), open(0), closed(1), belowLowerCritical(2), belowLowerWarning(3), normal(4), aboveUpperWarning(5), aboveUpperCritical(6), on(7), off(8), detected(9), notDetected(10), alarmed(11) } -- the traps lhxSensorFailure NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, probeId, deviceSerialNumber } STATUS current DESCRIPTION "A sensor failure (broken or short circuit) occurred." ::= { traps 1 } lhxFanFailure NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, fanId, deviceSerialNumber } STATUS current DESCRIPTION "A fan motor failure occurred." ::= { traps 2 } lhxPowerSupplyFailure NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, powerSupplyId, deviceSerialNumber } STATUS current DESCRIPTION "A power supply failure occurred." ::= { traps 3 } lhxThresholdAirOutlet NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The air outlet temperature threshold was crossed." ::= { traps 4 } lhxThresholdAirInlet NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The air inlet temperature threshold was crossed." ::= { traps 5 } lhxThresholdWaterInlet NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The water inlet temperature threshold was crossed." ::= { traps 6 } lhxDoorOpened NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The door was opened." ::= { traps 7 } lhxMaximumCoolingRequest NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "Maximum cooling was requested." ::= { traps 8 } lhxEmergencyCooling NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "Emergency cooling was activated." ::= { traps 9 } lhxWaterLeak NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "Water leakage was detected." ::= { traps 10 } lhxThresholdHumidity NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The humidity threshold was crossed." ::= { traps 11 } lhxExternalWaterCoolingFailure NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "An external water cooling failure occurred." ::= { traps 12 } lhxThresholdWaterOutlet NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The water outlet temperature threshold was crossed." ::= { traps 13 } lhxParameterDataLoss NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "Data loss in parameter memory was detected." ::= { traps 14 } lhxStBusError NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "An ST-Bus communication error was detected." ::= { traps 15 } lhxCollectiveFault NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "An error was detected." ::= { traps 16 } gwSensorStateChange NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, portId, sensorTypeId, sensorId, probeId, measurementsSensorTimeStamp, measurementsSensorValue, measurementsSensorState, oldSensorState, deviceSerialNumber } STATUS current DESCRIPTION "Sensor State Change." ::= { traps 17 } gwLhxOperationalStateChange NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, portId, operationalState, oldOperationalState, deviceSerialNumber } STATUS current DESCRIPTION "Operational State Change." ::= { traps 18 } lhxVoltageLow NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The supply voltage of an LHX became low." ::= { traps 19 } lhxBaseElectronicsFailure NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, lhxErrorCode, portId, deviceSerialNumber } STATUS current DESCRIPTION "The base electronics of an LHX controller failed." ::= { traps 20 } lhxCondenserPumpFailure NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, lhxErrorCode, agentInetPortNumber, portId, deviceSerialNumber } STATUS current DESCRIPTION "An LHX condenser pump failed." ::= { traps 21 } -- the TrapInformation deviceName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The user-defined name for the Device." ::= { trapInformation 1 } deviceInetAddressType OBJECT-TYPE SYNTAX InetAddressType MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The type of address format" ::= { trapInformation 2 } deviceInetIPAddress OBJECT-TYPE SYNTAX InetAddress MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The current IP address. A value of 0.0.0.0 indicates an error or an unset option." ::= { trapInformation 3 } lhxErrorCode OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The LHX error code (F1 - F25, EP)." ::= { trapInformation 4 } portId OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "A unique value for the physical port, the LHX controlller is connected to. Its value ranges between 1 and the value of portCount." ::= { trapInformation 5 } probeId OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The physical Sensor ID (F1 - F7)." ::= { trapInformation 6 } fanId OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The Fan ID (M1 - M6)." ::= { trapInformation 7 } powerSupplyId OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The Power Supply ID (1, 2)." ::= { trapInformation 8 } oldSensorState OBJECT-TYPE SYNTAX SensorStateEnumeration MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The old sensor state used in Sensor State Transition traps." ::= { trapInformation 9 } sensorTypeId OBJECT-TYPE SYNTAX GwSensorTypeEnumeration MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "A unique value for the type of sensor." ::= { trapInformation 10 } sensorId OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "A unique value for each sensor. Its value ranges between 1 and the value of sensorCount." ::= { trapInformation 11 } oldOperationalState OBJECT-TYPE SYNTAX OperationalStateEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "The old operational state used in Operational State Transition traps." DEFVAL {0} ::= { trapInformation 12 } agentInetPortNumber OBJECT-TYPE SYNTAX InetPortNumber MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The UDP port number used for accessing the SNMP agent on the device. Examples: If the associated device MIB (PX2-MIB, EMD-MIB) has deviceCascadeType set to portForwarding, then master: 50500 slave 1:50501 slave 2: 50502 ...... If cascading mode is not portForwarding and default (Standard) ports are being used, then port: 161 " ::= { trapInformation 13 } deviceSerialNumber OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The serial number of the Device." ::= { trapInformation 14 } -- the LHX configuration portCount OBJECT-TYPE SYNTAX Integer32(1..255) MAX-ACCESS read-only STATUS current DESCRIPTION "The number of lhx units supported." ::= { configuration 1 } sensorCountTable OBJECT-TYPE SYNTAX SEQUENCE OF SensorCountEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A list of lhx sensor count extries." ::= { configuration 2 } sensorCountEntry OBJECT-TYPE SYNTAX SensorCountEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry containing the number of lhx sensors of a certain type." INDEX { portIdx, sensorTypeIdx } ::= { sensorCountTable 1 } SensorCountEntryStruct ::= SEQUENCE { sensorCount Integer32 } sensorCount OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The number of sensors." ::= { sensorCountEntry 1 } -- lhx centric configuration lhxConfigurationTable OBJECT-TYPE SYNTAX SEQUENCE OF LhxConfigurationEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A list of lhx controller configuration extries. The number of entries is given by the value of portCount." ::= { lhx 1 } lhxConfigurationEntry OBJECT-TYPE SYNTAX LhxConfigurationEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry containing parameters for an lhx." INDEX { portIdx } ::= { lhxConfigurationTable 1 } LhxConfigurationEntryStruct ::= SEQUENCE { operationalState OperationalStateEnumeration, setpointVentilators Integer32, setpointWaterValve Integer32, defaultFanSpeed Integer32, maximumCoolingState TruthValue, alertState TruthValue, model DisplayString, fwVersion DisplayString } operationalState OBJECT-TYPE SYNTAX OperationalStateEnumeration MAX-ACCESS read-write STATUS current DESCRIPTION "The operational state of the lhx controller. To switch LHX power state while controller is connected, set operationalState to 1 (off) or 2 (on). Switching power state while LHX is disconnected or to 0 (disconnected) is undefined." DEFVAL {0} ::= { lhxConfigurationEntry 1 } setpointVentilators OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The setpoint of the ventilators." DEFVAL {0} ::= { lhxConfigurationEntry 2 } setpointWaterValve OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The setpoint of the water valve." DEFVAL {0} ::= { lhxConfigurationEntry 3 } defaultFanSpeed OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The 'default' fan speed during normal operation in per mill. Default is 80% (= 800)." DEFVAL {0} ::= { lhxConfigurationEntry 4 } maximumCoolingState OBJECT-TYPE SYNTAX TruthValue MAX-ACCESS read-write STATUS current DESCRIPTION "Indicates whether maximum cooling was requested or not. To request maximum cooling, set maximumCoolingState to 1 (true). Setting maximumCoolingState to 2 (false) is undefined, set alertState to 2 (false) instead." DEFVAL {2} ::= { lhxConfigurationEntry 5 } alertState OBJECT-TYPE SYNTAX TruthValue MAX-ACCESS read-write STATUS current DESCRIPTION "Indicates whether LHX controler is in alert state or not. To acknowledge alert status, set alertState to 2 (false). Setting alertState to 1 (true) is undefined." DEFVAL {2} ::= { lhxConfigurationEntry 6 } model OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "The model indentifier of an LHX controller." ::= { lhxConfigurationEntry 7 } fwVersion OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "The firmware version of an LHX controller." ::= { lhxConfigurationEntry 8 } -- sensor centric configuration sensorConfigurationTable OBJECT-TYPE SYNTAX SEQUENCE OF SensorConfigurationEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A list of lhx sensor configuration extries. The number of entries is given by the value of portCount." ::= { gwSensors 1 } sensorConfigurationEntry OBJECT-TYPE SYNTAX SensorConfigurationEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry containing parameters for an lhx." INDEX { portIdx, sensorTypeIdx, sensorIdx } ::= { sensorConfigurationTable 1 } SensorConfigurationEntryStruct ::= SEQUENCE { portIdx Integer32, sensorTypeIdx Integer32, sensorIdx Integer32, sensorLabel DisplayString, sensorUnit SensorUnitsEnumeration, sensorDecimalDigits Unsigned32, sensorMaximum Integer32, sensorMinimum Integer32, sensorHysteresis Unsigned32, sensorLowerCriticalThreshold Integer32, sensorLowerWarningThreshold Integer32, sensorUpperCriticalThreshold Integer32, sensorUpperWarningThreshold Integer32, sensorEnabledThresholds BITS, sensorThresholdMaximum Integer32, sensorThresholdMinimum Integer32, sensorName DisplayString } portIdx OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS not-accessible STATUS current DESCRIPTION "A unique value for each port. Its value ranges between 1 and the value of portCount." ::= { sensorConfigurationEntry 1 } sensorTypeIdx OBJECT-TYPE SYNTAX Integer32(0..255) MAX-ACCESS not-accessible STATUS current DESCRIPTION "A unique value for the type of sensor." ::= { sensorConfigurationEntry 2 } sensorIdx OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS not-accessible STATUS current DESCRIPTION "A unique value for each sensor. Its value ranges between 1 and the value of sensorCount." ::= { sensorConfigurationEntry 3 } sensorLabel OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "The short ID of the sensor (e.g. F1, M2)." ::= { sensorConfigurationEntry 4 } sensorUnit OBJECT-TYPE SYNTAX SensorUnitsEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "The base units. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 5 } sensorDecimalDigits OBJECT-TYPE SYNTAX Unsigned32 MAX-ACCESS read-only STATUS current DESCRIPTION "The number of digits displayed to the right of the decimal point. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 6 } sensorMaximum OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The largest possible value. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 7 } sensorMinimum OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The smallest possible value. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 8 } sensorHysteresis OBJECT-TYPE SYNTAX Unsigned32 MAX-ACCESS read-write STATUS current DESCRIPTION "The hysteresis used for deassertions. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 9 } sensorLowerCriticalThreshold OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The lower critical threshold. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 10 } sensorLowerWarningThreshold OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The lower non-critical (warning) threshold. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 11 } sensorUpperCriticalThreshold OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The upper critical threshold. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 12 } sensorUpperWarningThreshold OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The upper non-critical (warning) threshold. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 13 } sensorEnabledThresholds OBJECT-TYPE SYNTAX BITS { lowerCritical(0), lowerWarning(1), upperWarning(2), upperCritical(3) } MAX-ACCESS read-write STATUS current DESCRIPTION "A bit string which indicates which thresholds are enabled. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 14 } sensorThresholdMaximum OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The largest possible threshold value. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 15 } sensorThresholdMinimum OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The smallest possible threshold value. The value of this OID variable should be scaled by sensorDecimalDigits. For example, if the value is 1 and sensorDecimalDigits is 2, then actual value is 0.01. This parameter does not apply to state sensors." ::= { sensorConfigurationEntry 16 } sensorName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "The descriptive ID of the sensor (e.g. Fan Speed 1)." ::= { sensorConfigurationEntry 17 } -- the Sensor Measurements table sensorMeasurementsTable OBJECT-TYPE SYNTAX SEQUENCE OF SensorMeasurementsEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A list of external sensor entries. The number of entries is given by the value of sensorCount for the LHX." ::= { measurements 1 } sensorMeasurementsEntry OBJECT-TYPE SYNTAX SensorMeasurementsEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry containing measurement objects for an external sensor." INDEX { portIdx, sensorTypeIdx, sensorIdx } ::= { sensorMeasurementsTable 1 } SensorMeasurementsEntryStruct ::= SEQUENCE { measurementsSensorIsAvailable TruthValue, measurementsSensorState SensorStateEnumeration, measurementsSensorValue Integer32, measurementsSensorTimeStamp Unsigned32 } measurementsSensorIsAvailable OBJECT-TYPE SYNTAX TruthValue MAX-ACCESS read-only STATUS current DESCRIPTION "Is the sensor available?" ::= { sensorMeasurementsEntry 1 } measurementsSensorState OBJECT-TYPE SYNTAX SensorStateEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "The sensor state." ::= { sensorMeasurementsEntry 2 } measurementsSensorValue OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The sensor reading. This parameter does not apply to state sensors." ::= { sensorMeasurementsEntry 3 } measurementsSensorTimeStamp OBJECT-TYPE SYNTAX Unsigned32 MAX-ACCESS read-only STATUS current DESCRIPTION "The sensor reading timestamp." ::= { sensorMeasurementsEntry 4 } -- Conformance Information -- compliance statements complianceRev1 MODULE-COMPLIANCE STATUS current DESCRIPTION "The requirements for conformance to the LHX-MIB." MODULE -- this module GROUP configurationGroup DESCRIPTION "The configuration group." GROUP measurementsGroup DESCRIPTION "The measurements group." GROUP trapInformationGroup DESCRIPTION "The information group." GROUP trapsGroup DESCRIPTION "The traps group." ::= { compliances 1 } -- units of conformance configurationGroup OBJECT-GROUP OBJECTS { portCount, portId, operationalState, sensorCount, sensorLabel, sensorUnit, sensorDecimalDigits, sensorMaximum, sensorMinimum, sensorHysteresis, sensorLowerCriticalThreshold, sensorLowerWarningThreshold, sensorUpperCriticalThreshold, sensorUpperWarningThreshold, sensorEnabledThresholds, setpointVentilators, setpointWaterValve, defaultFanSpeed, maximumCoolingState, alertState, sensorThresholdMaximum, sensorThresholdMinimum, model, fwVersion, sensorName } STATUS current DESCRIPTION "A collection of objects representing configuration data." ::= { groups 1 } measurementsGroup OBJECT-GROUP OBJECTS { measurementsSensorIsAvailable, measurementsSensorState, measurementsSensorValue, measurementsSensorTimeStamp } STATUS current DESCRIPTION "A collection of objects providing the measurement capability of LHX." ::= { groups 2 } trapInformationGroup OBJECT-GROUP OBJECTS { deviceName, deviceInetAddressType, deviceInetIPAddress, lhxErrorCode, portId, probeId, fanId, powerSupplyId, oldSensorState, sensorTypeId, sensorId, oldOperationalState, agentInetPortNumber, deviceSerialNumber } STATUS current DESCRIPTION "A collection of objects providing information in the traps." ::= { groups 3 } trapsGroup NOTIFICATION-GROUP NOTIFICATIONS { lhxSensorFailure, lhxFanFailure, lhxPowerSupplyFailure, lhxThresholdAirOutlet, lhxThresholdAirInlet, lhxThresholdWaterInlet, lhxDoorOpened, lhxMaximumCoolingRequest, lhxEmergencyCooling, lhxWaterLeak, lhxThresholdHumidity, lhxExternalWaterCoolingFailure, lhxThresholdWaterOutlet, lhxParameterDataLoss, lhxStBusError, lhxCondenserPumpFailure, gwSensorStateChange, gwLhxOperationalStateChange, lhxCollectiveFault, lhxVoltageLow, lhxBaseElectronicsFailure } STATUS current DESCRIPTION "A collection of traps." ::= { groups 4 } END