ASSETMANAGEMENT-MIB DEFINITIONS ::= BEGIN IMPORTS MODULE-IDENTITY, OBJECT-TYPE, NOTIFICATION-TYPE FROM SNMPv2-SMI enterprises, Integer32, Unsigned32 FROM SNMPv2-SMI MODULE-COMPLIANCE, OBJECT-GROUP, NOTIFICATION-GROUP FROM SNMPv2-CONF TEXTUAL-CONVENTION, DisplayString, TruthValue FROM SNMPv2-TC InetAddressType, InetAddress, InetPortNumber FROM INET-ADDRESS-MIB sysContact, sysName, sysLocation FROM RFC1213-MIB; raritan MODULE-IDENTITY LAST-UPDATED "201811140000Z" -- November 14, 2018 ORGANIZATION "Raritan" CONTACT-INFO "Author: Raritan Americas, Inc. postal: Raritan Americas, Inc. 400 Cottontail Lane Somerset, NJ 08873 email: tech@raritan.com phone: +1 732 764 8886" DESCRIPTION "This MIB describes the SNMP functions of the asset management capable products from Raritan Computer." REVISION "201811140000Z" -- November 14, 2018 DESCRIPTION "The following changes were made. 1) Added deviceSerialNumber under trapInformation 2) Added deviceSerialNumber to the OBJECTS clause of all traps 3) change SYNTAX for assetStripNumberOfRackUnits, logRackUnitNumber, logAssetStripNumber, assetStripCascadePosition and rackUnitRelativePosition 4) change MAX-ACCESS of deviceName, deviceInetAddressType, deviceInetIPAddress, deviceUserName and deviceSerialNumber to accessible-for-notify" REVISION "201501050000Z" -- January 5, 2015 DESCRIPTION "The following changes were made. 1) Added agentInetPortNumber under trapInformation 2) Added agentInetPortNumber as a varbind to all traps" REVISION "201409250000Z" -- September 25, 2014 DESCRIPTION "The following changes were made. 1) added assetStripCascadePosition to the assetManagement table 2) added rackUnitRelativePosition to the assetManagement table. 3) added assetStripNumberOfRackUnits to the assetManagement table. 4) added assetStripType, assetStripCascadePosition, rackUnitRelativePosition, assetStripNumberOfRackUnits to the following traps. assetTagConnected assetTagDisconnected bladeExtensionConnected bladeExtensionDisconnected" REVISION "201404040000Z" -- April 4, 2014 DESCRIPTION "The following changes were made. 1) added bladeTagID to assetTagConnected and assetTagDisconnected traps 2) added rackUnitCount to the following traps. assetTagConnected assetTagDisconnected bladeExtensionConnected bladeExtensionDisconnected assetStripStateChange" REVISION "201203290000Z" -- March 29, 2012 DESCRIPTION "The following changes were made. 1) add logParentBladeID to AssetManagementLogEntryStruct" REVISION "201203260000Z" -- March 26, 2012 DESCRIPTION "The following changes were made. 1) clarify documentation of LED operation mode: setting ledMode, ledColor or ledColorStr automatically switches the ledOperationMode to manual." REVISION "201202140000Z" -- February 14, 2012 DESCRIPTION "The following changes were made. 1) add logAssetStripState and extend logEventType with assetStripStateChange" REVISION "201202100000Z" -- February 10, 2012 DESCRIPTION "The following changes were made. 1) clarify documentation regarding logSlotNumber: it is 0 a) indicating a tag on the main strip b) in case no strip is connected or the value is not valid for a certain log entry" REVISION "201202080000Z" -- February 8, 2012 DESCRIPTION "The following changes were made. 1) added bladeExtensionSize to bladeExtensionConnected and bladeExtensionDisconnected traps" REVISION "201202070000Z" -- February 7, 2012 DESCRIPTION "The following changes were made. 1) added logSize, oldestLogID, newestLogID and logEventCount 2) added assetManagementLogTable and assetManagementLogEntry" REVISION "201202030000Z" -- February 3, 2012 DESCRIPTION "1) Added assetStripDefaultLEDColorConnected, assetStripDefaultLEDColorConnectedStr, assetStripDefaultLEDColorDisconnected, assetStripDefaultLEDColorDisconnectedStr to AssetStripConfigurationEntryStruct 2) Deprecated defaultLEDColorConnected, defaultLEDColorConnectedStr, defaultLEDColorDisconnected, defaultLEDColorDisconnectedStr" REVISION "201201170000Z" -- January 17, 2012 DESCRIPTION "1) add rackUnitPosition to the following traps: assetTagConnected, assetTagDisconnected, bladeExtensionConnected, bladeExtensionDisconnected, rackUnitConfigurationChanged 2) rackUnitNumber in the traps now always corresponds with rackUnitID, clarify documentation accordingly" REVISION "201201040000Z" -- January 4, 2012 DESCRIPTION "1) extended AssetStripConfigurationEntryStruct by assetStripType and numberOfComponentAssetStrips 2) added compositeAssetStripCompositionChanged trap" REVISION "201112080000Z" -- December 8, 2011 DESCRIPTION "1) removed bladeSlotNumberingMode from AssetManagementEntryStruct 2) removed BladeSlotNumberingModeEnumeration 3) removed bladeSlotNumberingMode from the rackUnitConfigurationChanged trap" REVISION "201111110000Z" -- November 11, 2011 DESCRIPTION "The following changes were made. 1) allow 0 in rackUnitPosition in case there is no strip connected 2) added none (nothing connected) and unknown (strip disconnected) to rackUnitType" REVISION "201111090000Z" -- November 9, 2011 DESCRIPTION "The following changes were made. 1) allow a 0 in bladeExtensionSize in case there is no blade extension connected or the asset strip is disconnected." REVISION "201110250000Z" -- October 25, 2011 DESCRIPTION "The following changes were made. 1) added sysContact,sysName, sysLocation to all traps 2) added currentMainTagCount, currentBladeTagCount 3) added maxMainTagCount, maxBladeTagCount 4) added bladeExtensionOverflow 5) added traps bladeExtensionOverflowOccured, bladeExtensionOverflowCleared" REVISION "201110050000Z" -- October 5, 2011 DESCRIPTION "The following changes were made. 1) Added assetStripName to all traps" REVISION "201109050000Z" -- Sep. 5, 2011 DESCRIPTION "1) added rackUnitName" REVISION "201109010000Z" -- Sep. 1, 2011 DESCRIPTION "1) added bladeExtensionConnected, bladeExtensionDisconnected traps 2) in AssetManagementEntryStruct renamed rackUnitSize to bladeExtensionSize 3) added bladeSlotPosition to BladeExtensionEntryStruct 4) added bladeSlotNumberingMode to AssetManagementEntryStruct 5) added BladeSlotNumberingModeEnumeration 6) added bladeSlotNumberingMode to the rackUnitConfigurationChanged trap" REVISION "201108230000Z" -- Aug 23, 2011 DESCRIPTION "Support blade server extension segments: 1) added rackUnitType, rackUnitSize 2) added bladeExtensionTable and bladeExtensionEntry 3) added slotNumber to assetTagConnected and assetTagDisconnected traps" REVISION "201105180000Z" -- May 18, 2011 DESCRIPTION "The following changes were made. 1) Modified blinking speeds in AssetManagementLEDModeEnumeration to fastBlink, slowBlink" REVISION "201105040000Z" -- May 4, 2011 DESCRIPTION "The following changes were made. 1) Added ledOperationMode to the Tag Connected and Tag Disconnected Traps. 2) Modified the DESCRIPTION of rackUnitNumberingOffset. 3) Modified blinking speeds in AssetManagementLEDModeEnumeration to blinkFastest, blink2ndFastest" REVISION "201104150000Z" -- April 15, 2011 DESCRIPTION "The following changes were made. 1) Added DeviceConfigurationParameterEnumeration, RackUnitNumberingModeEnumeration, AssetStripOrientationEnumeration 2) Added deviceConfigurationChanged Trap 3) Added deviceUserName, deviceChangedParameter, changedParameterNewValue to trapInformationGroup 4) Added blinking2(4) to AssetManagementLEDModeEnumeration 5) Add led mode and led color information to the Tag Connected and Tag Disconnected Traps. 6) Added rackUnitNumberingMode, rackUnitNumberingOffset, assetStripOrientation to AssetStripConfigurationEntryStruct 7) Added rackUnitPosition to AssetManagementEntryStruct 8) Added rackUnitConfigurationChanged Trap" REVISION "201102180000Z" -- February 18, 2011 DESCRIPTION "The first version of the MIB." ::= { enterprises 13742 } assetManager OBJECT IDENTIFIER ::= { raritan 7 } traps OBJECT IDENTIFIER ::= { assetManager 0 } trapInformation OBJECT IDENTIFIER ::= { traps 0 } configuration OBJECT IDENTIFIER ::= { assetManager 1 } conformance OBJECT IDENTIFIER ::= { assetManager 2 } log OBJECT IDENTIFIER ::= { assetManager 3 } assetStrip OBJECT IDENTIFIER ::= { configuration 6 } assetManagement OBJECT IDENTIFIER ::= { configuration 7 } compliances OBJECT IDENTIFIER ::= { conformance 1 } groups OBJECT IDENTIFIER ::= { conformance 2 } -- Conformance Information -- compliance statements complianceRev1 MODULE-COMPLIANCE STATUS deprecated DESCRIPTION "The requirements for conformance to the ASSETMANAGEMENT-MIB. This is deprecated in favor of complianceRev2" MODULE -- this module GROUP configGroup DESCRIPTION "The configuration group." GROUP assetManagementGroup DESCRIPTION "The asset management group." GROUP trapInformationGroup DESCRIPTION "The information group." GROUP trapsGroup DESCRIPTION "The information group." GROUP logGroup DESCRIPTION "The log group." ::= { compliances 1 } complianceRev2 MODULE-COMPLIANCE STATUS current DESCRIPTION "The requirements for conformance to the ASSETMANAGEMENT-MIB." MODULE -- this module GROUP configGroup2 DESCRIPTION "The configuration group." GROUP assetManagementGroup DESCRIPTION "The asset management group." GROUP trapInformationGroup DESCRIPTION "The information group." GROUP trapsGroup DESCRIPTION "The information group." ::= { compliances 2 } -- units of conformance configGroup OBJECT-GROUP OBJECTS { defaultLEDColorConnected, defaultLEDColorConnectedStr, defaultLEDColorDisconnected, defaultLEDColorDisconnectedStr } STATUS deprecated DESCRIPTION "A collection of objects representing configuration data." ::= { groups 1 } configGroup2 OBJECT-GROUP OBJECTS { assetStripCount, assetStripState, assetStripName, rackUnitCount, rackUnitNumberingMode, rackUnitNumberingOffset, assetStripOrientation, currentMainTagCount, currentBladeTagCount, maxMainTagCount, maxBladeTagCount, bladeExtensionOverflow, assetStripType, numberOfComponentAssetStrips, assetStripDefaultLEDColorConnected, assetStripDefaultLEDColorConnectedStr, assetStripDefaultLEDColorDisconnected, assetStripDefaultLEDColorDisconnectedStr } STATUS current DESCRIPTION "A collection of objects representing configuration data." ::= { groups 5 } assetManagementGroup OBJECT-GROUP OBJECTS { ledOperationMode, ledMode, ledColor, ledColorStr, tagID, bladeTagID, tagFamily, rackUnitPosition, rackUnitType, bladeExtensionSize, bladeSlotPosition, rackUnitName, assetStripCascadePosition, rackUnitRelativePosition, assetStripNumberOfRackUnits } STATUS current DESCRIPTION "A collection of objects providing the ability to control the asset management strip." ::= { groups 2 } trapsGroup NOTIFICATION-GROUP NOTIFICATIONS { assetStripStateChange, assetTagConnected, assetTagDisconnected, assetStripFirmwareUpdate, deviceConfigurationChanged, rackUnitConfigurationChanged, bladeExtensionConnected, bladeExtensionDisconnected, bladeExtensionOverflowOccured, bladeExtensionOverflowCleared, compositeAssetStripCompositionChanged } STATUS current DESCRIPTION "A collection of traps." ::= { groups 3 } trapInformationGroup OBJECT-GROUP OBJECTS { deviceName, deviceInetAddressType, deviceInetIPAddress, assetStripNumber, rackUnitNumber, slotNumber, assetStripFirmwareUpdateState, deviceUserName, deviceChangedParameter, changedParameterNewValue, oldNumberOfComponentAssetStrips, agentInetPortNumber, deviceSerialNumber } STATUS current DESCRIPTION "A collection of objects providing information in the traps." ::= { groups 4 } logGroup OBJECT-GROUP OBJECTS { logSize, oldestLogID, newestLogID, logEventCount, logTimeStamp, logEventType, logAssetStripNumber, logRackUnitNumber, logRackUnitPosition, logSlotNumber, logTagID, logAssetStripState, logParentBladeID } STATUS current DESCRIPTION "A collection of objects representing log data." ::= { groups 6 } -- Textual Conventions AssetManagementLEDModeEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The mode of an LED for the asset manager." SYNTAX INTEGER { on(1), off(2), fastBlink(3), slowBlink(4) } AssetManagementLEDOperationModeEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The operation mode of an LED for the asset manager." SYNTAX INTEGER { manual(1), automatic(2) } AssetStripStateEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The state of an asset strip." SYNTAX INTEGER { disconnected(1), firmwareUpdate(2), unsupported(3), available(4) } AssetStripFirmwareUpdateStateEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The state of an asset strip firmware update." SYNTAX INTEGER { started(1), successful(2), failed(3) } RackUnitTypeEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "Type of an asset tag." SYNTAX INTEGER { single(1), blade(2), none(30), unknown(31) } RGBCOLOR ::= TEXTUAL-CONVENTION DISPLAY-HINT "1d;" STATUS current DESCRIPTION "An RGB color value." SYNTAX OCTET STRING (SIZE (3)) RackUnitNumberingModeEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The configurable parameters." SYNTAX INTEGER { topDown(0), bottomUp(1) } AssetStripOrientationEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The configurable parameters." SYNTAX INTEGER { topConnector(0), bottomConnector(1) } DeviceConfigurationParameterEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The configurable parameters." SYNTAX INTEGER { defaultLEDColorConnected(0), defaultLEDColorDisconnected(1), rackUnitCount(2), assetStripName(3), assetStripRackUnitNumberingMode(4), assetStripRackUnitNumberingOffset(5), assetStripOrientation(6) } AssetStripTypeEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The asset strip types." SYNTAX INTEGER { simple(0), composite(1) } LogEventTypeEnumeration ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION "The type of a log event." SYNTAX INTEGER { empty(0), assetTagConnected(1), assetTagDisconnected(2), assetStripStateChange(3) } -- Implementation for managing assetStripCount OBJECT-TYPE SYNTAX Integer32(1..255) MAX-ACCESS read-only STATUS current DESCRIPTION "The number of asset management strip units supported." ::= { configuration 1 } defaultLEDColorConnected OBJECT-TYPE SYNTAX RGBCOLOR MAX-ACCESS read-write STATUS deprecated DESCRIPTION "Default color of all LEDs (RGB) when a tag is connected during automatic operation; in binary format. This is deprecated in favor of assetStripDefaultLEDColorConnected For SET operations, the value will be applied to all asset strips For GET operations, the value returned will be the value corresponding to asset strip 1" ::= { configuration 2 } defaultLEDColorConnectedStr OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS deprecated DESCRIPTION "Default color of all LEDs (RGB) when a tag is connected during automatic operation; string with 3 hex octets This is deprecated in favor of assetStripDefaultLEDColorConnectedStr For SET operations, the value will be applied to all asset strips For GET operations, the value returned will be the value corresponding to asset strip 1" ::= { configuration 3 } defaultLEDColorDisconnected OBJECT-TYPE SYNTAX RGBCOLOR MAX-ACCESS read-write STATUS deprecated DESCRIPTION "Default color of all LEDs (RGB) when no tag is connected during automatic operation; in binary format. This is deprecated in favor of assetStripDefaultLEDColorDisConnected For SET operations, the value will be applied to all asset strips For GET operations, the value returned will be the value corresponding to asset strip 1" ::= { configuration 4 } defaultLEDColorDisconnectedStr OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS deprecated DESCRIPTION "Default color of all LEDs (RGB) when no tag is connected during automatic operation; string with 3 hex octets This is deprecated in favor of assetStripDefaultLEDColorDisconnectedStr For SET operations, the value will be applied to all asset strips For GET operations, the value returned will be the value corresponding to asset strip 1" ::= { configuration 5 } -- the StripConfiguration table -- The StripConfiguration table contains information on the configuration of an asset management strip unit. assetStripConfigurationTable OBJECT-TYPE SYNTAX SEQUENCE OF AssetStripConfigurationEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A list of configuration entries. The number of entries is given by the value of assetStripCount." ::= { assetStrip 1 } assetStripConfigurationEntry OBJECT-TYPE SYNTAX AssetStripConfigurationEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry containing configuration objects for a particular asset management strip unit." INDEX { assetStripID } ::= { assetStripConfigurationTable 1 } AssetStripConfigurationEntryStruct ::= SEQUENCE { assetStripID Integer32, rackUnitCount Integer32, assetStripState AssetStripStateEnumeration, assetStripName DisplayString, rackUnitNumberingMode RackUnitNumberingModeEnumeration, rackUnitNumberingOffset Integer32, assetStripOrientation AssetStripOrientationEnumeration, currentMainTagCount Integer32, currentBladeTagCount Integer32, maxMainTagCount Integer32, maxBladeTagCount Integer32, bladeExtensionOverflow TruthValue, assetStripType AssetStripTypeEnumeration, numberOfComponentAssetStrips Integer32, assetStripDefaultLEDColorConnected RGBCOLOR, assetStripDefaultLEDColorConnectedStr DisplayString, assetStripDefaultLEDColorDisconnected RGBCOLOR, assetStripDefaultLEDColorDisconnectedStr DisplayString } assetStripID OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS not-accessible STATUS current DESCRIPTION "A unique value for each asset strip. Its value ranges between 1 and the value of assetStripCount." ::= { assetStripConfigurationEntry 1 } rackUnitCount OBJECT-TYPE SYNTAX Integer32(8..64) MAX-ACCESS read-write STATUS current DESCRIPTION "The number of rack-units for the asset management." ::= { assetStripConfigurationEntry 2 } assetStripState OBJECT-TYPE SYNTAX AssetStripStateEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "Asset management strip state." ::= { assetStripConfigurationEntry 3 } assetStripName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS current DESCRIPTION "Asset management strip name." ::= { assetStripConfigurationEntry 4 } rackUnitNumberingMode OBJECT-TYPE SYNTAX RackUnitNumberingModeEnumeration MAX-ACCESS read-write STATUS current DESCRIPTION "The rack unit nmbering mode for this asset strip." ::= { assetStripConfigurationEntry 5 } rackUnitNumberingOffset OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "The offset (starting value) for rack Unit Numbering; This takes care of the case in which the asset strip is monitoring not all the assets but a subset of it, starting from racknumberingOffset. For example, the asset strip may be monitoring assets from 10 through 26; default value is 1 " ::= { assetStripConfigurationEntry 6 } assetStripOrientation OBJECT-TYPE SYNTAX AssetStripOrientationEnumeration MAX-ACCESS read-write STATUS current DESCRIPTION "Is the asset strip oriented such that the connector is at the top or the bottom? If the asset strip has a tilt sensor, then this varaible is read-only and an to set (write) it will result in an error. If the asset strip does not have a tilt sensor, then this variable is read-write" ::= { assetStripConfigurationEntry 7 } currentMainTagCount OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Number of tags currently connected to the main strip." ::= { assetStripConfigurationEntry 8 } currentBladeTagCount OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Number of tags currently connected to blade extensions. This may be larger than the maxBladeTagCount. In this case an overflow occured and all tags over maxBladeTagCount are not recognized." ::= { assetStripConfigurationEntry 9 } maxMainTagCount OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Maximum number of tags on the main asset strip." ::= { assetStripConfigurationEntry 10 } maxBladeTagCount OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Maximum number of blade tags supported." ::= { assetStripConfigurationEntry 11 } bladeExtensionOverflow OBJECT-TYPE SYNTAX TruthValue MAX-ACCESS read-only STATUS current DESCRIPTION "Set if the maximum number of supported tags on blade extensions is reached. When this flag is set, new tags on blade extensions won't be discovered anymore until other tags on blade extensions are removed." ::= { assetStripConfigurationEntry 12 } assetStripType OBJECT-TYPE SYNTAX AssetStripTypeEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "The asset strip type." ::= { assetStripConfigurationEntry 13 } numberOfComponentAssetStrips OBJECT-TYPE SYNTAX Integer32(0..255) MAX-ACCESS read-only STATUS current DESCRIPTION "The number of components building a composite asset strip." ::= { assetStripConfigurationEntry 14 } assetStripDefaultLEDColorConnected OBJECT-TYPE SYNTAX RGBCOLOR MAX-ACCESS read-write STATUS current DESCRIPTION "Default color of all LEDs (RGB) when a tag is connected during automatic operation; in binary format." ::= { assetStripConfigurationEntry 15 } assetStripDefaultLEDColorConnectedStr OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS current DESCRIPTION "Default color of all LEDs (RGB) when a tag is connected during automatic operation; string with 3 hex octets" ::= { assetStripConfigurationEntry 16 } assetStripDefaultLEDColorDisconnected OBJECT-TYPE SYNTAX RGBCOLOR MAX-ACCESS read-write STATUS current DESCRIPTION "Default color of all LEDs (RGB) when no tag is connected during automatic operation; in binary format." ::= { assetStripConfigurationEntry 17 } assetStripDefaultLEDColorDisconnectedStr OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS current DESCRIPTION "Default color of all LEDs (RGB) when no tag is connected during automatic operation; string with 3 hex octets" ::= { assetStripConfigurationEntry 18 } -- The assetManagement table is used to access asset tags and LEDs of the asset manager assetManagementTable OBJECT-TYPE SYNTAX SEQUENCE OF AssetManagementEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A list of asset management extries containing tag information and LED state. The number of entries is given by the value of rackUnitCount." ::= { assetManagement 1 } assetManagementEntry OBJECT-TYPE SYNTAX AssetManagementEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry containing tag information and LED state for a rack unit." INDEX { assetStripID, rackUnitID } ::= { assetManagementTable 1 } AssetManagementEntryStruct ::= SEQUENCE { rackUnitID Integer32, ledOperationMode AssetManagementLEDOperationModeEnumeration, ledMode AssetManagementLEDModeEnumeration, ledColor RGBCOLOR, ledColorStr DisplayString, tagID DisplayString, tagFamily DisplayString, rackUnitPosition Integer32, rackUnitType RackUnitTypeEnumeration, bladeExtensionSize Integer32, rackUnitName DisplayString, assetStripCascadePosition Integer32, rackUnitRelativePosition Integer32, assetStripNumberOfRackUnits Integer32 } rackUnitID OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS not-accessible STATUS current DESCRIPTION "A unique value for each rack unit. Its value ranges between 1 and the value of rackUnitCount." ::= { assetManagementEntry 1 } ledOperationMode OBJECT-TYPE SYNTAX AssetManagementLEDOperationModeEnumeration MAX-ACCESS read-write STATUS current DESCRIPTION "Operation mode of the LED (manual or automatic, based on tag connection)." ::= { assetManagementEntry 2 } ledMode OBJECT-TYPE SYNTAX AssetManagementLEDModeEnumeration MAX-ACCESS read-write STATUS current DESCRIPTION "Mode of the LED (on, off, fastBlink,slowBlink). Setting this value automatically switches the ledOperationMode to manual." ::= { assetManagementEntry 3 } ledColor OBJECT-TYPE SYNTAX RGBCOLOR MAX-ACCESS read-write STATUS current DESCRIPTION "Color of the LED (RGB) in binary format. Setting this value automatically switches the ledOperationMode to manual." ::= { assetManagementEntry 4 } ledColorStr OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS current DESCRIPTION "Color of the LED (RGB) in string format. It contains 3 hex octets for the RGB colors. Setting this value automatically switches the ledOperationMode to manual." ::= { assetManagementEntry 5 } tagID OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Asset management tag attached to the rack unit. Empty in case there is no tag attached." ::= { assetManagementEntry 6 } tagFamily OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Family of the asset management tag attached to the rack unit. Empty in case there is no tag attached." ::= { assetManagementEntry 7 } rackUnitPosition OBJECT-TYPE SYNTAX Integer32(0..256) MAX-ACCESS read-only STATUS current DESCRIPTION "A number associated with each rack unit. Its value depends on the rack unit numbering mode. It ranges between 1 and the value of rackUnitCount. If the asset strip is disconnected, then the value is 0." ::= { assetManagementEntry 8 } rackUnitType OBJECT-TYPE SYNTAX RackUnitTypeEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "Type of the connected tag (single server or blade extension). If the asset strip is disconnected, then the value is unknown. If the asset tag is disconnected, then the value is none." ::= { assetManagementEntry 9 } bladeExtensionSize OBJECT-TYPE SYNTAX Integer32(0..16) MAX-ACCESS read-only STATUS current DESCRIPTION "In case a blade extension is connected this returns the number of slots on the extension. If the asset strip is disconnected or no blade is connected, then the value is 0." ::= { assetManagementEntry 10 } rackUnitName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS current DESCRIPTION "Name for a specific rackunit, may be feeely chosen." ::= { assetManagementEntry 12 } assetStripCascadePosition OBJECT-TYPE SYNTAX Integer32(0..99) MAX-ACCESS read-only STATUS current DESCRIPTION "This is the position of the asset Strip in a cascaded chain. Numbered in ascending order starting with the asset strip connected to the device (EMX/PX). For non-cascaded asset strips, value = 1. If the asset strip is disconnected, then the value is 0." ::= { assetManagementEntry 13 } rackUnitRelativePosition OBJECT-TYPE SYNTAX Integer32(0..99) MAX-ACCESS read-only STATUS current DESCRIPTION "This is the relative position of the rackUnit within the assetStrip. For cascaded asset strips such as the AMS-M2-Z and AMS-M3-Z, it is numbered in ascending order starting with the rackunit closest to the asset strip edge with the connector. For non-cascaded asset strips, value = 1. If the asset strip is disconnected, then the value is 0." ::= { assetManagementEntry 14 } assetStripNumberOfRackUnits OBJECT-TYPE SYNTAX Integer32(0..256) MAX-ACCESS read-only STATUS current DESCRIPTION "For non-cascaded asset strips, value = rackUnitCount For cascaded asset strips, it is the number of rack units in the asset Strip. Examples: 2 for AMS-M2-Z, 3 for AMS-M3-Z." ::= { assetManagementEntry 15 } bladeExtensionTable OBJECT-TYPE SYNTAX SEQUENCE OF BladeExtensionEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A list of blade server extension entries containing tag information." ::= { assetManagement 2 } bladeExtensionEntry OBJECT-TYPE SYNTAX BladeExtensionEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry containing tag information for a blade server extension." INDEX { assetStripID, rackUnitID, bladeSlotID } ::= { bladeExtensionTable 1 } BladeExtensionEntryStruct ::= SEQUENCE { bladeSlotID Integer32, bladeTagID DisplayString, bladeSlotPosition Integer32 } bladeSlotID OBJECT-TYPE SYNTAX Integer32(1..16) MAX-ACCESS not-accessible STATUS current DESCRIPTION "A unique value for each slot on a blade extension." ::= { bladeExtensionEntry 1 } bladeTagID OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Asset management tag attached to a blade extension at the rack unit. Empty in case there is no tag attached." ::= { bladeExtensionEntry 2 } bladeSlotPosition OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS read-only STATUS current DESCRIPTION "A number associated with each blade slot. It ranges between 1 and the value of bladeExtensionSize." ::= { bladeExtensionEntry 3 } -- Information (no configuration options yet) about the asset management log logConfiguration OBJECT IDENTIFIER ::= { log 1 } logSize OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The number of entries in the asset management log table." ::= { logConfiguration 1 } oldestLogID OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The index of the oldest entry in the log table." ::= { logConfiguration 2 } newestLogID OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The index of the newest entry in the log table." ::= { logConfiguration 3 } logEventCount OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The total number of logged events." ::= { logConfiguration 4 } -- The assetManagementLog table provides a history of asset management events assetManagementLogTable OBJECT-TYPE SYNTAX SEQUENCE OF AssetManagementLogEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "A ring buffer containing asset management events." ::= { log 2 } assetManagementLogEntry OBJECT-TYPE SYNTAX AssetManagementLogEntryStruct MAX-ACCESS not-accessible STATUS current DESCRIPTION "An entry in the asset management log table." INDEX { logIndex } ::= { assetManagementLogTable 1 } AssetManagementLogEntryStruct ::= SEQUENCE { logIndex Integer32, logTimeStamp Unsigned32, logEventType LogEventTypeEnumeration, logAssetStripNumber Integer32, logRackUnitNumber Integer32, logRackUnitPosition Integer32, logSlotNumber Integer32, logTagID DisplayString, logAssetStripState AssetStripStateEnumeration, logParentBladeID DisplayString } logIndex OBJECT-TYPE SYNTAX Integer32(1..5000) MAX-ACCESS not-accessible STATUS current DESCRIPTION "The index of an entry in the log ring buffer. Its value ranges between 1 and logSize." ::= { assetManagementLogEntry 1 } logTimeStamp OBJECT-TYPE SYNTAX Unsigned32 MAX-ACCESS read-only STATUS current DESCRIPTION "The time of the log entry in seconds relative to January 1, 1970 00:00 UTC." ::= { assetManagementLogEntry 2 } logEventType OBJECT-TYPE SYNTAX LogEventTypeEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "The type of this log entry." ::= { assetManagementLogEntry 3 } logAssetStripNumber OBJECT-TYPE SYNTAX Integer32(0..256) MAX-ACCESS read-only STATUS current DESCRIPTION "A unique value for each asset strip. Its value ranges between 1 and the value of assetStripCount. This value is only valid for non-empty log entries" ::= { assetManagementLogEntry 4 } logRackUnitNumber OBJECT-TYPE SYNTAX Integer32(0..256) MAX-ACCESS read-only STATUS current DESCRIPTION "A unique value for each rack unit. Its value ranges between 1 and the value of rackUnitCount. It corresponds with rackUnitID, the fixed ordinal index of each rack unit. This value is only valid for assetTagConnected and assetTagDisconnected events; it is 0 otherwise." ::= { assetManagementLogEntry 5 } logRackUnitPosition OBJECT-TYPE SYNTAX Integer32(0..256) MAX-ACCESS read-only STATUS current DESCRIPTION "A number associated with each rack unit. Its value depends on the rack unit numbering mode. It ranges between 1 and the value of rackUnitCount. If the asset strip is disconnected, then the value is 0. This value is only valid for non-empty log entries" ::= { assetManagementLogEntry 6 } logSlotNumber OBJECT-TYPE SYNTAX Integer32(0..16) MAX-ACCESS read-only STATUS current DESCRIPTION "A unique value for each slot on a blade extension. Value of 0 indicates a tag on the main strip. If the asset strip is disconnected, the value is 0 as well. Use logEventType to distinguish the validity." ::= { assetManagementLogEntry 7 } logTagID OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Asset management tag attached to the rack unit. Empty in case there is no tag attached." ::= { assetManagementLogEntry 8 } logAssetStripState OBJECT-TYPE SYNTAX AssetStripStateEnumeration MAX-ACCESS read-only STATUS current DESCRIPTION "Asset management strip state." ::= { assetManagementLogEntry 9 } logParentBladeID OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "In case the tag is attached to a blade extension, this indicates the tagID of the extension. Empty in case there is no tag attached or the tag is attached on the main strip." ::= { assetManagementLogEntry 10 } -- the TrapInformation deviceName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The user-defined name for the Device." ::= { trapInformation 1 } deviceInetAddressType OBJECT-TYPE SYNTAX InetAddressType MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The type of address format" ::= { trapInformation 2 } deviceInetIPAddress OBJECT-TYPE SYNTAX InetAddress MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The current IP address. A value of 0.0.0.0 indicates an error or an unset option." ::= { trapInformation 3 } assetStripNumber OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "A unique value for each asset strip. Its value ranges between 1 and the value of assetStripCount." ::= { trapInformation 4 } rackUnitNumber OBJECT-TYPE SYNTAX Integer32(1..256) MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "A unique value for each rack unit. Its value ranges between 1 and the value of rackUnitCount. It corresponds with rackUnitID, the fixed ordinal index of each rack unit." ::= { trapInformation 5 } assetStripFirmwareUpdateState OBJECT-TYPE SYNTAX AssetStripFirmwareUpdateStateEnumeration MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The new asset strip firmware update state." ::= { trapInformation 6} deviceUserName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The user currently logged in." ::= { trapInformation 7 } deviceChangedParameter OBJECT-TYPE SYNTAX DeviceConfigurationParameterEnumeration MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "Description of the parameter(s) that changed." ::= { trapInformation 8 } changedParameterNewValue OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The new value of the changed parameter." ::= { trapInformation 9 } slotNumber OBJECT-TYPE SYNTAX Integer32(0..16) MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "A unique value for each slot on a blade extension. Value of 0 indicates a tag on the main strip." ::= { trapInformation 10 } oldNumberOfComponentAssetStrips OBJECT-TYPE SYNTAX Integer32(0..255) MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The old number of components building a composite asset strip." ::= { trapInformation 11 } agentInetPortNumber OBJECT-TYPE SYNTAX InetPortNumber MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The UDP port number used for accessing the SNMP agent on the device. Examples: If the associated device MIB (PX2-MIB, EMD-MIB) has deviceCascadeType set to portForwarding, then master: 50500 slave 1: 50501 slave 2: 50502 ...... If cascading mode is not portForwarding and default (Standard) ports are being used, then port: 161" ::= { trapInformation 12 } deviceSerialNumber OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS accessible-for-notify STATUS current DESCRIPTION "The device Serial Number." ::= { trapInformation 13 } -- Start the traps assetTagConnected NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, rackUnitNumber, rackUnitPosition, rackUnitName, slotNumber, tagID, bladeTagID, ledColor, ledMode, ledOperationMode, rackUnitCount, assetStripType, assetStripCascadePosition, rackUnitRelativePosition, assetStripNumberOfRackUnits, deviceSerialNumber } STATUS current DESCRIPTION "The asset tag of a rack unit was connected. bladeTagID is empty if the asset tag is not on a blade extension." ::= { traps 1 } assetTagDisconnected NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, rackUnitNumber, rackUnitPosition, rackUnitName, slotNumber, tagID, bladeTagID, ledColor, ledMode, ledOperationMode, rackUnitCount, assetStripType, assetStripCascadePosition, rackUnitRelativePosition, assetStripNumberOfRackUnits, deviceSerialNumber } STATUS current DESCRIPTION "The asset tag of a rack unit was disconnected. bladeTagID is empty if the asset tag is not on a blade extension." ::= { traps 2 } assetStripStateChange NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, assetStripState, rackUnitCount, deviceSerialNumber } STATUS current DESCRIPTION "The asset strip unit changed its state." ::= { traps 3 } assetStripFirmwareUpdate NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, assetStripFirmwareUpdateState, deviceSerialNumber } STATUS current DESCRIPTION "Asset strip firmware update state change." ::= { traps 4 } deviceConfigurationChanged NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, deviceUserName, assetStripNumber, assetStripName, deviceChangedParameter, changedParameterNewValue, deviceSerialNumber } STATUS current DESCRIPTION "Assetstrip configuration has changed" ::= { traps 5 } rackUnitConfigurationChanged NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, deviceUserName, assetStripNumber, assetStripName, rackUnitNumber, rackUnitPosition, rackUnitName, ledColor, ledMode, ledOperationMode, deviceSerialNumber } STATUS current DESCRIPTION "Assetstrip configuration has changed" ::= { traps 6 } bladeExtensionConnected NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, rackUnitNumber, rackUnitPosition, rackUnitName, tagID, bladeExtensionSize, ledColor, ledMode, ledOperationMode, rackUnitCount, assetStripType, assetStripCascadePosition, rackUnitRelativePosition, assetStripNumberOfRackUnits, deviceSerialNumber } STATUS current DESCRIPTION "A blade extension has been connected to the rackunit." ::= { traps 7 } bladeExtensionDisconnected NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, rackUnitNumber, rackUnitPosition, rackUnitName, tagID, bladeExtensionSize, ledColor, ledMode, ledOperationMode, rackUnitCount, assetStripType, assetStripCascadePosition, rackUnitRelativePosition, assetStripNumberOfRackUnits, deviceSerialNumber } STATUS current DESCRIPTION "A blade extension has been disconnected from the rackunit." ::= { traps 8 } bladeExtensionOverflowOccured NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, deviceSerialNumber } STATUS current DESCRIPTION "Maximum number of supported tags on blade extension was reached. The asset strip won't detect any new tags on blade extensions until some are removed." ::= { traps 9 } bladeExtensionOverflowCleared NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, deviceSerialNumber } STATUS current DESCRIPTION "Free space for new tags on blade extensions is available again." ::= { traps 10 } compositeAssetStripCompositionChanged NOTIFICATION-TYPE OBJECTS { deviceName, sysContact, sysName, sysLocation, deviceInetAddressType, deviceInetIPAddress, agentInetPortNumber, assetStripNumber, assetStripName, oldNumberOfComponentAssetStrips, numberOfComponentAssetStrips, deviceSerialNumber } STATUS current DESCRIPTION "The composition of an composite asset strip changed." ::= { traps 11 } END